IESNA:LM-63-2002
[TEST]P948834
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31098
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3648.8 4568.6 5400.1 6043.8 6568.7 6865.7 7005.4 7055.1 7307.2 7846.5
8737.4 9862.7 10970.4 11854.9 12628.6 13334.9 13781.2 13895.2 13620.7 12925.6
11522.6 9097 7509.4 6289.4 4981.1 3504.3 2303.6 1614.9 1260.1 1088.4
987.2 829.9 703.1 244 118.8 19.3 0
3648.8 4600.7 5440.2 6095.2 6576.8 6902.6 7069.6 7116.1 7324.8 7811.2
8634.7 9737.5 10824.3 11739.3 12521 13227.4 13757.1 13948.1 13773.2 13184
12012.2 9771.2 7812.8 6560.7 5268.5 3820.5 2512.2 1695.2 1300.3 1126.9
996.9 842.8 709.5 301.8 126.8 24.1 0
3648.8 4560.6 5384.1 6045.4 6560.7 6934.7 7141.8 7230.1 7393.8 7830.5
8532 9511.2 10554.6 11474.4 12217.7 12811.6 13368.6 13639.9 13570.9 13100.5
12158.3 10618.8 8464.5 6962 5679.4 4276.4 2855.8 1897.4 1403 1165.4
1029 895.7 767.3 585.9 298.6 35.3 0
3648.8 4560.6 5360 6019.7 6570.3 6992.5 7275 7422.7 7576.8 7913.9
8435.7 9194.9 10097.1 10962.3 11659 12230.5 12710.5 13098.9 13203.3 13049.2
12482.5 11431.1 9954.2 8206.1 6560.7 5098.3 3565.3 2282.7 1557.1 1184.7
1022.6 887.7 757.7 603.6 423.8 165.3 0
3648.8 4425.7 5201.1 5878.5 6459.6 6973.3 7382.6 7653.9 7827.3 8093.7
8527.2 9084.2 9804.9 10538.5 11198.3 11766.6 12228.9 12639.8 12932 13010.7
12854.9 12376.6 11448.7 10045.7 8406.8 6732.5 5016.4 3306.8 2077.2 1393.4
1062.7 943.9 820.3 626.1 422.2 131.6 0
3648.8 4355.1 5055 5714.7 6324.7 6889.8 7403.5 7809.6 8085.7 8344.2
8668.4 9133.9 9673.3 10313.8 10959.1 11601.2 12147 12574 12896.7 13163.2
13370.2 13301.2 13010.7 12350.9 11211.2 9734.3 7835.3 6008.5 4040.4 2494.6
1618.1 1106 801 484.8 244 64.2 0
3648.8 4220.2 4828.6 5449.9 6053.4 6645.8 7217.3 7726.1 8148.3 8487
8830.5 9206.2 9618.7 10132.4 10721.5 11389.3 12076.4 12739.4 13326.9 13843.8
14314.1 14831 15063.8 15208.3 15176.2 14521.2 13270.7 11278.6 8642.7 5854.4
3379.1 1754.6 895.7 516.9 252 86.7 0
3648.8 4117.5 4605.5 5138.4 5690.7 6212.4 6772.6 7316.8 7840.1 8302.4
8764.7 9193.3 9581.8 10000.8 10440.6 10912.6 11460 12079.6 12757 13476.2
14261.2 15388 16298.2 16853.7 17486.1 17943.6 18003 17388.2 15789.4 13201.7
9618.7 6207.5 3164 1290.6 460.7 89.9 0
3648.8 3932.9 4276.4 4674.5 5111.2 5573.5 6043.8 6509.3 6970 7443.6
7939.6 8398.7 8898 9419.7 9962.3 10506.4 11110 11787.4 12537.1 13386.3
14378.3 15882.5 17375.4 18397.9 19703 21239.2 22883 23979.4 23745 21537.8
16993.3 11016.9 4672.9 1427.1 449.5 93.1 0
3648.8 3900.8 4242.7 4608.7 5021.3 5457.9 5904.2 6348.8 6788.7 7234.9
7674.8 8130.7 8612.2 9133.9 9673.3 10233.5 10856.4 11545 12315.6 13193.7
14184.1 15776.5 17280.7 18388.3 19783.3 21457.5 23252.2 24395.2 24178.5 21831.6
16892.2 10329.9 3958.6 1093.2 353.2 80.3 0
3648.8 3778.8 3955.4 4192.9 4480.3 4793.3 5109.6 5441.8 5785.4 6132.1
6482 6843.2 7207.6 7592.9 8007 8445.3 8926.9 9472.7 10130.8 10882.1
11797.1 13251.4 14354.3 15442.6 16770.2 18367.4 19866.7 20516.9 19837.8 17248.5
12732.9 7087.2 2043.5 428.6 142.9 32.1 0
3648.8 3688.9 3788.4 3931.3 4128.7 4342.2 4575 4814.2 5056.6 5315
5567.1 5809.4 6059.9 6308.7 6571.9 6849.7 7141.8 7496.6 7907.5 8440.5
9211 10167.7 10819.5 11548.3 12419.9 13370.2 14018.8 13792.4 12659.1 10533.7
7607.3 3892.8 1269.8 378.8 130 30.5 0
3648.8 3608.6 3623.1 3688.9 3796.4 3907.2 4053.3 4197.8 4340.6 4489.9
4619.9 4737.1 4835.1 4924.9 4987.6 5027.7 5067.8 5095.1 5140.1 5244.4
5494.8 5642.5 5669.8 5724.4 5809.4 5886.5 5676.2 5010 4059.7 3008.3
2045.1 1159 581.1 245.6 118.8 41.7 0
3648.8 3440.1 3316.5 3252.3 3245.8 3271.5 3314.9 3363 3396.7 3417.6
3416 3375.9 3313.3 3225 3107.8 2964.9 2793.2 2615 2451.2 2298.7
2141.4 2001.8 1884.6 1788.3 1704.8 1619.7 1513.8 1370.9 1173.4 908.6
661.4 486.4 337.1 216.7 123.6 35.3 0
3648.8 3284.4 3058 2958.5 2934.4 2955.3 3000.2 3048.4 3072.5 3066.1
3032.3 2972.9 2886.3 2778.7 2653.5 2525.1 2391.8 2258.6 2127 1982.5
1836.4 1704.8 1608.5 1550.7 1528.2 1531.4 1528.2 1483.3 1372.5 1187.9
903.8 622.8 436.6 287.3 142.9 32.1 0
3648.8 3162.4 2889.5 2781.9 2786.7 2847.7 2915.2 2958.5 2961.7 2932.8
2876.6 2796.4 2701.7 2592.5 2476.9 2362.9 2242.6 2115.7 1985.7 1865.3
1773.8 1695.2 1642.2 1608.5 1579.6 1545.9 1492.9 1438.3 1370.9 1263.3
1099.6 863.6 566.7 313 149.3 32.1 0
3648.8 3045.2 2764.3 2692 2737 2820.4 2886.3 2918.4 2905.5 2855.8
2778.7 2687.2 2581.3 2476.9 2366.2 2258.6 2184.8 2096.5 1985.7 1897.4
1838 1759.4 1635.8 1537.8 1473.6 1411 1346.8 1282.6 1224.8 1171.8
1109.2 1008.1 825.1 632.5 370.8 89.9 0
3648.8 2979.4 2698.4 2658.3 2735.4 2815.6 2881.4 2900.7 2870.2 2791.6
2696.8 2589.3 2473.7 2371 2282.7 2232.9 2173.5 2112.5 2053.1 1921.5
1804.3 1711.2 1618.1 1531.4 1441.5 1362.9 1285.8 1215.2 1141.3 1056.3
972.8 897.3 786.6 679 475.2 184.6 0
3648.8 2923.2 2656.7 2651.9 2737 2814 2871.8 2878.2 2831.7 2746.6
2639.1 2520.3 2414.3 2316.4 2250.6 2194.4 2122.2 2024.2 1937.6 1833.2
1752.9 1663.1 1574.8 1494.5 1427.1 1358.1 1284.2 1208.8 1120.5 1022.6
915 820.3 698.3 528.1 349.9 146.1 0
3648.8 2891.1 2635.8 2650.3 2743.4 2818.8 2870.2 2860.6 2801.2 2700.1
2574.8 2457.7 2358.1 2282.7 2247.4 2162.3 2030.7 1878.2 1817.2 1765.8
1674.3 1603.7 1542.7 1452.8 1385.3 1332.4 1263.3 1181.5 1083.6 976
858.8 807.4 695.1 454.3 330.7 202.3 0
3648.8 2884.7 2623 2651.9 2745 2822.1 2868.6 2855.8 2783.5 2669.6
2542.7 2427.2 2329.2 2282.7 2228.1 2120.6 1927.9 1801.1 1769 1706.4
1626.1 1539.4 1457.6 1395 1356.4 1322.7 1260.1 1183.1 1090 982.4
868.4 897.3 715.9 478.4 364.4 134.8 0
3648.8 2884.7 2621.4 2656.7 2746.6 2823.7 2867 2860.6 2789.9 2671.2
2542.7 2425.6 2327.6 2284.3 2223.3 2114.1 1913.5 1802.7 1777 1704.8
1621.3 1526.6 1459.2 1375.7 1364.5 1322.7 1258.5 1183.1 1096.4 980.8
871.7 884.5 614.8 494.4 359.6 130 0
